PROGRESS LIGHTING
PROG_P710012_020_PRODIMAGE
PROG_P710012_020_PRODIMAGE
play
3D View
play
Briarwood_P710012-020
+5
PROG_Sizing_guideline_Bath_Sconces_info

Briarwood Collection One-Light Wall Sconce

$91.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710012-020

Collection name:

Briarwood

Create a rustic atmosphere with a wall sconce from the Briarwood Collection. A light source exudes a comforting country glow through the X-brace design reminiscent of country barn doors and rustic farmhouse gates. The faux wood frame is coated in a rich oak finish accented by an antique bronze wall plate. Compatible with dimmable bulbs.

  • Ideal for a dining room, great room, hallway or bedroom
  • Perfect for farmhouse or coastal style settings
  • Beautiful painted rich oak finish with antique bronze accents
  • Incorporate vintage-style bulbs for authentic rustic character
  • Includes mounting hardware for quick and simple installation.
  • Use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent), compatible with dimmable bulbs
  • Measures 12-inch height by 6-7/8-inch length by 6-inch width (extends from wall)
  • Certifications: cULus Dry Location Listed
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P710012-020

Category General

Sconces

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Farmhouse
  • Urban Industrial
  • Coastal
  • Transitional

Type

Flush Mount Cage

UPC

785247213566

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6 in

Dimensions

6.875 in x 6 in x 12 in

Height

12 in

Height to Center

4 in

Length

6.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.13 lb

Width

6 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

78

Resources

Instruction Sheet Number

93076406

Resources and downloads