-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Design Series
- Wall / Sconce
- Cahill Collection One-Light Bath & Vanity
Item Added to Your Cart!
Cahill Collection One-Light Bath & Vanity
Cahill Collection One-Light Bath & Vanity
A stylish Brushed Bronze finish frames brilliant clear beveled glass panels in the Cahill collection one-light wall sconce-bath bracket. Ideal for luxe or mid-century modern interiors, the visual interest provides a reinvention of the popular glass design.
- Visual interest in the Cahill bath fixture provides a reinvention of the popular glass design
- Ideal for luxe or mid-century modern interiors
- Features stylish Brushed Bronze finish frame
- Brilliant clear beveled glass panels are showcased in the Cahill collection
- Uses one 60-watt max. candelabra style bulb (sold separately)
- Perfect showcase for vintage style bulbs including Progress Lighting P7826-01
- Shop the complete Cahill collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor
- In addition to bath areas, sconces are suitable for hall & foyers to add ambient lighting
- Adds task lighting on either side of mirror to eliminate shadows on face when getting ready in the morning.
Product Details
General
Can be mounted up or down | No |
Category General | Wall Brackets |
Color | Gold |
Color Generic | Brown |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Brushed Bronze |
Finish Type | Painted |
Fixture Type | Abstract Flush Mount |
Glass | Clear |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B-10 |
Lamp Type Actual | B10 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Wall |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Power Source | Hardwired |
Power Source Required? | Yes |
Room Type |
|
Socket Base Type - Main | E12 |
Style |
|
Type | Abstract Flush Mount |
UPC | 785247219247 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Depth | 7.4375 in |
Height | 19.6875 in |
Height to Center | 9.8125 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1.8 lb |
Width | 4.5 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products