PROGRESS LIGHTING
PROG_P300215_143_heroup_PRODIMAGE
PROG_P300215_143_heroup_PRODIMAGE
play
Caisson
PROG_Sizing_guideline_Bedroom_Sconce_info
+1
PROG_P300215_143_herodown_PRODIMAGE

Caisson Collection Graphite One-Light Wall Bracket

$190.63 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300215-143

Collection name:

Caisson

Infuse your home with the subtle industrial flair of this wall bracket. Inspired by the outstanding architecture of suspension bridges, the light fixture features a fabric cord that attaches to a beautiful graphite light base, smooth round bar, and rectangular backplate. A clear glass shade with a rolled rim at the bottom adds an extra touch of artisan inspiration.

  • Infuse your home with the subtle industrial flair of this wall bracket.
  • A clear glass shade with a rolled rim at the bottom adds an extra touch of artisan inspiration.
  • Inspired by the outstanding architecture of suspension bridges, the light fixture features a fabric cord that attaches to a beautiful graphite light base, smooth round bar, and rectangular backplate.
  • Ideal for any hallway, foyer, bathroom, sitting room, living room, or stairway.
  • Perfect for transitional, modern, or contemporary settings.
  • Measures 7-7/8-inch width by 14-3/4-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P300215-143

Category General

Wall Brackets

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Mid-Century Modern
  • Modern
  • Modern Mountain

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Bathroom
  • Sitting Room
  • Living Room
  • Stairways

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Armed Glass Shade

UPC

785247241682

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.875 in x 10 in x 14.75 in

Height

14.75 in

Height to Center

11.25 in

Length

7.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.82 lb

Width

10 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

50

Resources

Instruction Sheet Number

93097524