PROGRESS LIGHTING
PROG_P710104_31M_hero_PRODIMAGE
PROG_P710104_31M_hero_PRODIMAGE
PROG_P710104-31M_detail-montage
PROG_P710104-31M_straight-061_Straight_PRODIMAGE
+2
PROG_P710104-31M-031H_Alt-Angle_PRODIMAGE

Carrick Collection One-Light Matte Black Summer Linen Shade Transitional Wall Light

$129.47 USD

Brand:

Progress Lighting

Catalog ID:

P710104-31M

Collection name:

Carrick

Merge function and fashion with the Carrick Collection. A full-range swing arm supports a crisp summer linen shade and etched glass diffuser for glare-free task illumination. An integral rotary switch on the backplate is included for convenient control. The wall light's frame is coated in a classic matte black finish.

  • Ideal for a bedroom, sitting room, or bonus room
  • Perfect for transitional and farmhouse style settings
  • Classic matte black finish
  • Summer linen fabric shade with etched glass
  • Includes installation instructions and mounting hardware
  • Use 1 medium base base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • Measures 11-3/4-inch height by 10-inch length by 10-87/100-inch width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Inspire and Ratio collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down

No

Catalog Number

P710104-31M

Category General

Wall Brackets

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Wall Brackets

Glass

Summer Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Farmhouse

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Sitting Room
  • Bonus Room

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Switch Type

On/Off

Type

Drum

UPC

785247250639

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10.87 in x 11.75 in

Height

11.75 in

Height to Center

7.87 in

Length

10 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.18 lb

Width

10.87 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

56

Resources

Instruction Sheet Number

93139361

Resources and downloads