- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Lights
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Lights
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Sconces & Wall Brackets
- Cherish Collection Two-Light Wall Sconce
Item Added to Your Cart!
Cherish Collection Two-Light Wall Sconce
Cherish Collection Two-Light Wall Sconce
By Progress Lighting
$147.95 USD
Collection Name:
Cherish
Catalog ID:
P7172-09
Classic two-light elegant wall sconce modernized with a summer linen shade.
- Classic two-light elegant wall sconce.
- Classic traditional styling.
- Modern summer linen shade.
- WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Wall Brackets |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Wall Sconce |
Glass | Fabric |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B Lamp |
Lamp Type Actual | B Lamp |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | wall flush |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 2 |
Number of Lamps Total | 2 |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Socket Base Type - Main | E12 |
Socket Type | sockets |
Socket type material | phenolic |
Style |
|
Type | Armed Fabric Shade |
UPC | 785247196869 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Depth | 6.5 in |
Dimensions | 12 in x 6.5 in x 9 in |
Gross Weight with Packaging | 1.93 lb |
Height | 9 in |
Height to Center | 4.75 in |
Length | 12 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 3.21 lb |
Width | 6.5 in |
Width Diameter Descriptor | Depth |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 91 |
Resource Links
Instruction Sheet Number | 93063304 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Finish Images
Please wait, preparing to download your file.
Related Products