text.skipToContent text.skipToNavigation

Cherish Collection Two-Light Wall Sconce

By Progress Lighting 

Collection Name:  Cherish

Catalog ID: P7172-20

By Progress Lighting
$138.27 USD
Collection Name:  Cherish
Catalog ID:  P7172-20
Classic two-light elegant wall sconce modernized with a summer linen shade. The fixture includes both bronze and antique brass candle cover options to allow homeowners to complement mixed metal styling within a room.
  • Classic two-light elegant wall sconce.
  • Classic traditional styling.
  • Modern summer linen shade.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Wall Brackets
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Wall Sconce
Glass Fabric
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location wall flush
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Farmhouse
  • Transitional
  • Coastal
  • Mid-Century Modern
Type Armed Fabric Shade
UPC 785247196876
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.5 in
Dimensions 12 in x 6.5 in x 9 in
Gross Weight with Packaging 1.93 lb
Height 9 in
Height to Center 4.75 in
Length 12 in
Note Weight of fixture exceeds NEC limits No
Weight 3.21 lb
Width 6.5 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 84

Resource Links

Instruction Sheet Number 93063304

Resources and Downloads