PROG_P7149-20_hero_PRODIMAGE
PROG_P7149-20_hero_PRODIMAGE
PROG_P7149-20-Detail_005_PRODIMAGE
PROG_P7149-20_straight_PRODIMAGE
+5
PROG_P7149-20-Detail_001_PRODIMAGE

Cirrine Collection One-Light Wall Sconce

$134.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P7149-20

Collection name:

Cirrine

The one-light wall sconce in the Cirrine collection appeals to the creative spirit within all of us. Hand formed arching elements are highlighted by an artistic painted finish the feathers from a rich bronze tone to a vintage brass accent. Etched white glass complements the artistic frame.

  • Hand formed arching elements.
  • Etched white glass complements the artistic frame.
  • Artistic painted finish that feathers from a rich bronze tone to a vintage brass accent.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Sconces
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Wall Sconce
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Transitional
Mount location
wall flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Bohemian
  • Transitional
Type
Flush Mount Glass Shade
UPC
785247195381
Warranty Length
1-year Limited Warranty

Dimensions

Depth
4 in
Dimensions
8 in x 4 in x 8 in
Gross Weight with Packaging
2.05 lb
Height
8 in
Height to Center
4 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.45 lb
Width
4 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
60

Resources

Instruction Sheet Number
93060778

Resources and downloads