text.skipToContent text.skipToNavigation

Cirrine Collection One-Light Wall Sconce

by Progress Lighting 

Collection Name: Cirrine

Catalog ID: P7149-20

The one-light wall sconce in the Cirrine collection appeals to the creative spirit within all of us. Hand formed arching elements are highlighted by an artistic painted finish the feathers from a rich bronze tone to a vintage brass accent. Etched white glass complements the artistic frame.

  • Hand formed arching elements.
  • Etched white glass complements the artistic frame.
  • Artistic painted finish that feathers from a rich bronze tone to a vintage brass accent.

$119.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Brown
Color Generic brown
Construction Material - Main Steel
Finish Name Antique Bronze
Finish Type painted
Glass Etched White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Transitional
Mount location wall flush
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Bohemian
  • Transitional
UPC 785247195381
Warranty Length 1 year warranty

Dimensions

Depth 4 in
Gross Weight with Packaging 2.05 lb
Height 8 in
Height to Center 4 in
Note Weight of fixture exceeds NEC limits No
Weight 1.45 lb
Width 8 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)