PROGRESS LIGHTING
Image of P710031-141 Gulliver Collection Wall Sconce
Image of P710031-141 Gulliver Collection Wall Sconce
Image of P710031-141 Gulliver Collection Wall Sconce
Image of P710031-141 Gulliver Collection Wall Sconce
+4
Image of P710031-141 Gulliver Collection Wall Sconce

Gulliver Collection Wall Sconce

$134.75 USD
OR

Brand: Progress Lighting

Catalog ID: P710031-141

Collection name: Gulliver

Product details

General

Can be mounted up or down

Yes

Catalog Number

P710031-141

Category General

Bath & Vanity

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

  • Farmhouse
  • Urban Industrial
  • Coastal

Type

Armed

UPC

785247219513

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7 in

Dimensions

6 in x 7 in x 12 in

Height

12 in

Height to Center

9.375 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.87 lb

Width

7 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

90

Resources

Instruction Sheet Number

93086338