Can be mounted up or down
Yes
Catalog Number
P710031-143
Category General
Bath & Vanity
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Wall Sconce
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Service Life
On Website=Yes
Socket Base Type - Main
E26
Style
Type
Armed
UPC
785247219520
Warranty Length
1-year Limited Warranty
Dimensions
6 in x 7 in x 12 in
Height
12 in
Height to Center
9.375 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.87 lb
Width
7 in
Width Diameter Descriptor
Depth
Lamp Wattage
75 W
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
84
Instruction Sheet Number
93086338