PROGRESS LIGHTING
One-light aged oak wall bracket with black metal details.
One-light aged oak wall bracket with black metal details.
Image of P710093-031 Hemsworth Collection One-Light Aged Oak Wall Bracket
Image of P710093-031 Hemsworth Collection One-Light Aged Oak Wall Bracket
+7
Image of P710093-031 Hemsworth Collection One-Light Aged Oak Wall Bracket

Hemsworth Collection One-Light Aged Oak Wall Bracket

$122.43 USD
OR

Brand: Progress Lighting

Catalog ID: P710093-031

Collection name: Hemsworth

Create an extension of your personality and lifestyle with the rustic charm of the wall bracket. Country character is the cornerstone of this light fixture with an aged oak finish. The design is completed by barn-inspired metal details.

  • Country character is the cornerstone of this light fixture with an aged oak finish.
  • The design is completed by barn-inspired metal details.
  • Create an extension of your personality and lifestyle with the rustic charm of this wall light.
  • Ideal for any hallway, foyer, bathroom, sitting room, living room, or stairway.
  • Perfect for urban industrial, rustic, farmhouse, or coastal settings.
  • Measures 4-3/4-inch width by 16-3/4-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

Yes

Catalog Number

P710093-031

Category General

Wall Brackets

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Bathroom
  • Sitting Room
  • Living Room
  • Stairways

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Armed

UPC

785247239900

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.75 in x 3.87 in x 16.75 in

Height

16.75 in

Height to Center

10.75 in

Length

4.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.5 lb

Width

3.87 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

72

Resources

Instruction Sheet Number

93113832