text.skipToContent text.skipToNavigation

Hinton Collection Polished Nickel Swing Arm Wall Light

By Progress Lighting 

Collection Name:  Hinton

Catalog ID: P710094-104

By Progress Lighting
$167.53 USD
Collection Name:  Hinton
Catalog ID:  P710094-104
Enjoy focused task lighting with the industrial demeanor of this one-light swing arm wall bracket. A clear seeded glass shade is ready to provide you with focused task light wherever illumination is called upon. The light fixture's signature adjustable arm is coated in a polished nickel finish and makes this wall light a favorite choice for when you want to read your favorite novel before bed.
  • A clear seeded glass shade is ready to provide you with focused task light wherever illumination is called upon.
  • The light fixture's signature adjustable arm is coated in a polished nickel finish and makes this wall light a favorite choice for when you want to read your favorite novel before bed.
  • A smooth simple knob serves as the light fixture's rotating on/off switch.
  • Ideal for any bedroom, living room, or sitting room.
  • Perfect for transitional, farmhouse, coastal, and vintage electric settings.
  • Measures 8-inch width by 14-3/8-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable Yes
Can be mounted up or down No
Category General Wall Brackets
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Wall Sconce
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Light Distribution Multi
Light Source Incandescent - Medium Base
Mount location Wall
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Living Room
  • Sitting Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Type Adjustable Swing Armed Glass Shade
UPC 785247239801
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 8 in x 18.25 in x 14.375 in
Height 14.375 in
Height to Center 11.25 in
Length 8 in
Note Weight of fixture exceeds NEC limits No
Weight 2.55 lb
Width 18.25 in
Width Diameter Descriptor Depth

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 30