PROGRESS LIGHTING
PROG_P710045_020_hero_PRODIMAGE
PROG_P710045_020_hero_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Kempsey_AB_GeneralLit
PROG_P710045_020_shade2_PRODIMAGE
+11
PROG_P710045_020_alt4_PRODIMAGE

Kempsey Collection One-Light Swing Arm Wall Bracket

$206.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710045-020

Collection name:

Kempsey

The contrast of a textured Harvest Linen shade supported by a refined, Antique Bronze wall mount makes the Kempsey one-light wall bracket ideal for providing focused task light in a bedroom, office, den, or living room. The union of the rectangular backplate and smoothed, curved arms will make an eye-pleasing piece in any transitional or farmhouse setting.

  • Ideal for mounting on a wall in a bedroom, office, den, living room, or wherever focused light is desired for tasks or reading
  • Updated classic styling is ideal for Transitional and Farmhouse interiors
  • A modern, one-light wall bracket featuring a sleek, curved arm holding the textured shade
  • Multi-directional arm allows the entire fixture to rotate from side to side
  • On/off rotary switch on backplate
  • Uses one 75-watt max medium base bulb, including the LED equivalent, that is sold separately
  • Textured linen shade glows from the inside out
  • Finished in Antique Bronze with a warm, Harvest Linen shade
  • Measures 12 in diameter X 19-3/4 in height, Extends from the wall 23-5/8 in
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P710045-020

Category General

Sconces

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

Harvest Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Modern Mountain
  • Transitional

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Dining Room
  • Hall & Foyer
  • Living Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Style

  • Farmhouse
  • Transitional

Switch Type

On/Off

Type

Adjustable Swing Armed Fabric Shade

UPC

785247233502

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 23.625 in x 19.75 in

Height

19.75 in

Height to Center

7.5 in

Length

12 in

Weight

5.21 lb

Width

23.625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93092418