PROGRESS LIGHTING
Black ADA wall sconce with a clear stone glass shade.
Black ADA wall sconce with a clear stone glass shade.
Image of P710080-031-30 LED Stone Glass Sconce Collection Black ADA Wall Sconce
Image of P710080-031-30 LED Stone Glass Sconce Collection Black ADA Wall Sconce
+16
Image of P710080-031-30 LED Stone Glass Sconce Collection Black ADA Wall Sconce

LED Stone Glass Sconce Collection Black ADA Wall Sconce

$185.46 USD
OR

Brand: Progress Lighting

Catalog ID: P710080-031-30

Collection name: LED Stone Glass Sconce

Product details

General

Adjustable

No

Can be mounted up or down

Yes

Catalog Number

P710080-031-30

Category General

Wall Sconces

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

Triac/Forward Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

Clear Stone

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LED

Yes

Lifestyle

  • Modern
  • Transitional

Light Distribution

Ambient

Light Source

LED

LM-79 Lumens

433 lm

LM-79 Lumens per Watt

46 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Bathroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247237999

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

8 in x 3.25 in x 8.5 in

Height

8.5 in

Height to Center

4 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.97 lb

Width

3.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

9.5 W

Lumens Per Watt

46 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

100

Resources

Instruction Sheet Number

93112871