PROGRESS LIGHTING
PROG_P710099_009_hero_PRODIMAGE
PROG_P710099_009_hero_PRODIMAGE
PROG_PL_1596_E26_G30-clear_Dimmable_Lamp_Graphic
PROG_Mill_Beam_Brushed_Nickel_GeneralLit
PROG_Sizing_guideline_Bedroom_Sconce_info
Discontinued
Clearance

Mill Beam Collection One-Light Brushed Nickel/Faux Concrete Industrial Style Wall Light

$43.40 USD
$93.06 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710099-009

Collection name:

Mill Beam

Give an unexpected artisanal edginess with the Mill Beam Collection 1-Light Brushed Nickel Industrial Wall Light. The slab silhouette is coated in a faux concrete finish accented by a brushed nickel backplate to create the perfect blend of organic and industrial character.

  • Application: Give an unexpected artisanal edginess with the Mill Beam Collection 1-Light Brushed Nickel Industrial Wall Light ideal for any entryway, hallway, foyer, bedroom, sitting room, living room, or bathroom.
  • Styles: Perfect for urban industrial and farmhouse style settings.
  • Finish: The slab silhouette is coated in a faux concrete finish accented by a brushed nickel backplate to create the perfect blend of organic and industrial character.
  • Materials: Constructed from steel to ensure a long product lifespan
  • mount the light fixture horizontally or vertically.
  • Glass/Shades: We recommend using vintage bulbs to enhance the light fixture's rustic aesthetic.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 4-3/4-inch width by 7-1/8-inch height.
  • Certifications: cETLus Damp Location Listed.
  • Pairs With: Pairs with the Hemsworth, Bonn, and Foster collections by Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P710099-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Urban Industrial
  • Rustic
  • Farmhouse

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom
  • Great Room

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246342

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.75 in x 4.37 in x 7.12 in

Height

7.12 in

Height to Center

3.62 in

Length

4.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.9 lb

Width

4.37 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

168

Resources

Instruction Sheet Number

93129433