PROG_P710051_009-30_PRODIMAGE
PROG_P710051_009-30_PRODIMAGE
play
Planck
PROG_PL_1595_10.28.20_JAN_2021_Part2_PlanckLED_BN_GeneralLit
+4
PROG_PL_1596_Dimming_info-Graphic

Planck LED Collection One-Light LED Wall Sconce, Brushed Nickel Finish

$194.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710051-009-30

Collection name:

Planck LED

Planck LED wall fixtures use indirect illumination to provide a dramatic architectural feature to any space. A brushed metal beam sports a sleek chrome accent to add visual interest to the minimalist form. Suitable for residential or commercial applications.

  • Rectangular design pairs with a geometric back plate to create Planck
  • 1-light 16-watt LED wall bracket
  • Brushed Nickel finish with linear chrome accents
  • LED source provides indirect lighting as it reflects against a wall, offering both visual interest and functional illumination
  • Measures 4 3/4" W x 16" H
  • 621 lumens 37 lumens/watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Design accommodates Modern, Mid-Century and Luxe lighting applications within the bath and vanity area
  • Steel construction
  • ADA compliant
  • Damp location listed
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type
LED
Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Clear
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
LM-79 Lumens
621 lm
LM-79 Lumens per Watt
37.9 Lum/Watt
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
LED
Socket type material
LED
Starting Temperature - Minimum
-10 °C
Style
  • Mid-Century Modern
  • Modern
  • Luxury
Type
Armed
UPC
785247224326
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
4.75 in x 3 in x 16 in
Height
16 in
Height to Center
12.625 in
Length
4.75 in
Weight
1.55 lb
Width
3 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.133 A
Frequency Rating
60 Hz
Lamp Wattage
16 W
Lumens Per Watt
37.9 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
120

Resources

Instruction Sheet Number
93093059