PROGRESS LIGHTING
Image of P710051-009-30 Planck LED Collection One-Light LED Wall Sconce, Brushed Nickel Finish
Image of P710051-009-30 Planck LED Collection One-Light LED Wall Sconce, Brushed Nickel Finish
play
Planck
Image of P710051-009-30 Planck LED Collection One-Light LED Wall Sconce, Brushed Nickel Finish
+7
Image of P710051-009-30 Planck LED Collection One-Light LED Wall Sconce, Brushed Nickel Finish

Planck LED Collection One-Light LED Wall Sconce, Brushed Nickel Finish

$194.37 USD
OR

Brand: Progress Lighting

Catalog ID: P710051-009-30

Collection name: Planck LED

Product details

General

Base Type

LED

Can be mounted up or down

No

Catalog Number

P710051-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

LM-79 Lumens

621 lm

LM-79 Lumens per Watt

37.9 Lum/Watt

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

LED

Socket type material

LED

Starting Temperature - Minimum

-10 °C

Style

  • Mid-Century Modern
  • Modern
  • Luxury

Type

Armed

UPC

785247224326

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

4.75 in x 3 in x 16 in

Height

16 in

Height to Center

12.625 in

Length

4.75 in

Weight

1.55 lb

Width

3 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.133 A

Frequency Rating

60 Hz

Lamp Wattage

16 W

Lumens Per Watt

37.9 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

120

Resources

Instruction Sheet Number

93093059

Media

Videos

play
Planck