PROGRESS LIGHTING
PROG_P710052_009-30h_PRODIMAGE
PROG_P710052_009-30h_PRODIMAGE
play
Planck
PROG_Sizing_guideline_Bath_Sconces_info
+8
PROG_PL_1595_10.28.20_JAN_2021_Part2_PlanckLED_BN_GeneralLit

Planck LED Collection Two-Light LED Wall Sconce, Brushed Nickel Finish

$283.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710052-009-30

Collection name:

Planck LED

Planck LED wall fixtures use indirect illumination to provide a dramatic architectural feature to any space. A brushed metal beam sports a sleek chrome accent to add visual interest to the minimalist form. Suitable for residential or commercial applications, can be installed vertically or horizontally.

  • Rectangular design pairs with a geometric back plate to create Planck
  • 2-light 32-watt LED wall bracket
  • Brushed Nickel finish with linear chrome accents
  • LED source provides indirect lighting as it reflects against a wall, offering both visual interest and functional illumination
  • Planck can be installed vertically or horizontally
  • Measures 4 3/4" W x 24" H
  • 1147 lumens 35 lumens/watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Design accommodates Modern, Mid-Century and Luxe lighting applications within the bath and vanity area
  • Steel construction
  • ADA compliant
  • Damp location listed
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type

LED

Can be mounted up or down

No

Catalog Number

P710052-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

LM-79 Lumens

1147 lm

LM-79 Lumens per Watt

35.3 Lum/Watt

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

LED

Socket type material

LED

Starting Temperature - Minimum

-10 °C

Style

  • Mid-Century Modern
  • Modern
  • Luxury

Type

Armed

UPC

785247224319

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

4.75 in x 3 in x 24 in

Height

24 in

Height to Center

2.375 in

Length

4.75 in

Weight

1.98 lb

Width

3 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.267 A

Frequency Rating

60 Hz

Lamp Wattage

32 W

Lumens Per Watt

35.3 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

108

Resources

Instruction Sheet Number

93093057