text.skipToContent text.skipToNavigation

Whisp Collection One-Light Wall Sconce

by Progress Lighting 

Collection Name: Whisp

Catalog ID: P710009-143

An updated traditional family, Whisp adds distinction to interior spaces. Candles with brushed nickel accents complement a gracefully scrolled frame in a cool Graphite finish. One light wall sconce.

  • Graphite finish.
  • An updated traditional look.
  • Candles complement scrolled frame.
  • Adds distinction to any interior space.

$51.37 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Gray
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Graphite
Finish Type painted
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Rustic
  • Transitional
  • Farmhouse
Mount location wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Prewired Yes
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • Rustic
  • Transitional
  • Farmhouse
UPC 785247207008
Warranty Length 1 year warranty

Dimensions

Depth 6.5 in
Height 11.5 in
Height to Center 7 in
Note Weight of fixture exceeds NEC limits No
Weight 2.31 lb
Width 5.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads