text.skipToContent text.skipToNavigation

16" Fluorescent Cloud One-Light Close-to-Ceiling

by Progress Lighting 

Collection Name:  Round Clouds

Catalog ID: P7307-60

One-light 16" close to ceiling with white contoured acrylic clouds that float off the ceiling. Wall or ceiling mount.

  • White finish.
  • White acrylic diffuser.
  • Twist on installation.

$160.71 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type White
Glass White
Lamp Included No
Lamp Type FC12T9
Lamp Type Actual T9 Circline
Lamp Type Basic circline fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall or Ceiling
Mounting Type wall or ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main 4-pin circline
Socket Type lamp holders
Socket type material plastic
Style
  • Modern
  • Transitional
UPC 785247730711
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 5.5 lb
Height 4 in
Note Weight of fixture exceeds NEC limits No
Weight 5.5 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 32 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed UL-CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads