text.skipToContent text.skipToNavigation

Two-Light 4' Modular Fluorescent Wrap

by Progress Lighting 

Collection Name:  Modular Fluorescent

Catalog ID: P7263-30EB

49" two-light shop light with white vinyl on metal. Finished with a white acrylic diffuser. Suspends frame a surface mounted white chassis regressed within trim and standard electronic 120V HPF ballast.

  • White finish.
  • White acrylic diffuser.
  • Surface mounted.
  • Meets California Title 24.

$52.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type White
Glass White
Lamp Included No
Lamp Type F32T8
Lamp Type Actual T8
Lamp Type Basic linear fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location ceiling
Mounting Type ceiling
Mounting for outlet box included housing
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Laundry
  • Kitchen
Socket Base Type - Main bi-pin twist-in
Socket Type lamp holders
Style
  • Modern
  • Transitional
UPC 785247726356
Warranty Length 1 year warranty

Dimensions

Dimensions 49 in x 12.5 in x 4.5 in
Gross Weight with Packaging 18 lb
Height 4.5 in
Length 49 in
Note Weight of fixture exceeds NEC limits No
Weight 18 lb
Width 12.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 32 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA

Resources/Downloads