text.skipToContent text.skipToNavigation

Wood Frame 26" Square for P7213 Chassis

by Progress Lighting 

Collection Name:  Modular Fluorescent

Catalog ID: P7273-30

Wood Frame for use with suspended mount chassis P7213-30EB. White finished molding design with a white acrylic diffuser.

  • Crown modling configuration.
  • Can be painted to match room decor.
  • Lift and shift action for easy removal for cleaning and lamp replacement.
  • Chassis is regressed when diffuser is installed.
  • For use with designated chassis.
  • All white acrylic lay-in diffuser.

$39.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color White
Color Generic White
Construction Material - Main medium density fiber board
Fan - Dual mount No
Finish Name White
Finish Type Laminate
Glass White
Lamp Included No
Lifestyle Transitional
Mount location ceiling
Mounting for outlet box included housing
Post top fits standard No
Power Source N/A
Power Source Required? No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Laundry
Style Transitional
UPC 785247727322
Warranty Length 1 year warranty

Dimensions

Dimensions 26.5 in x 26 in x 4.25 in
Gross Weight with Packaging 9 lb
Height 4.25 in
Length 26.5 in
Note Weight of fixture exceeds NEC limits No
Weight 9 lb
Width 26 in
Width Diameter Descriptor W.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads