text.skipToContent text.skipToNavigation

Alpha Trak Collection High Tech PAR 38 Track Head

by Progress Lighting 

Collection Name:  Track Head

Catalog ID: P6369-28

White high tech Alpha Trak track head with 360 degree horizontal rotation and 90 degree vertical rotation. Excellent for both residential and retail locations. Use one 250W PAR 38 bulb.

  • White finish.
  • For use with Alpha (P9100 series) track.
  • Tab lock to prevent accidental removal.

$69.41 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Track
Color White
Color Generic White
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name White
Finish Type White
Lamp Included No
Lamp Shape PAR38
Lamp Type PAR-38
Lamp Type Actual PAR-38
Lamp Type Basic Halogen
Lifestyle
  • Modern
  • Transitional
Mount location single-circuit track
Mounting Type track
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Great Room
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Modern
  • Transitional
UPC 785247636921
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 1.5 lb
Height 7 in
Note Weight of fixture exceeds NEC limits No
Weight 1.5 lb
Width 5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 250 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 4 EA

Resources/Downloads