PROGRESS LIGHTING
PROG_P6117_09_PRODIMAGE
PROG_P6117_09_PRODIMAGE
PROG_PL_1596_Lamp_Graphics_PAR30_BR30_Dimmable_Lamp_Graphic
Discontinued
Clearance

Alpha Trak Gimbal 4-5/8" Track Head

$28.00 USD
$88.88 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6117-09

Collection name:

Track Head

Die-cast gimbal track head in Brushed Nickel. 4-5/8" diameter track head for use with Alpha Trak. Heads can be easily repositioned on the track to provide lighting in different areas of the room. Uses one PAR 20.

  • Plated Brushed Nickel finish.
  • Modern Gimbal ring style.
  • Tab lock to prevent accidental removal.

Product details

General

Can be mounted up or down

No

Catalog Number

P6117-09

Category General

Track

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR30

Lamp Type

PAR-30

Lamp Type Actual

PAR-30

Lamp Type Basic

Halogen

Lifestyle

  • Modern
  • Transitional

Mount location

single-circuit track

Mounting for outlet box included

No

Mounting Type

Track

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Great Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Modern
  • Transitional

UPC

785247131228

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.625 in x 4.625 in x 8 in

Gross Weight with Packaging

1.4 lb

Height

8 in

Length

4.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.4 lb

Width

4.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

600

Resources

Instruction Sheet Number

93002020

Resources and downloads