PROGRESS LIGHTING
Image of P9215-28 Alpha Trak Three-Light Flair Track Kit
Image of P9215-28 Alpha Trak Three-Light Flair Track Kit
Discontinued
Clearance

Alpha Trak Three-Light Flair Track Kit

$112.00 USD
$163.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P9215-28

Collection name:

Alpha Trak Kits

Three-light Alpha Trak kits come complete with 3 flair style track heads, 4 foot track, canopy, dead end, feed and mounting hardware. Track heads have a black baffle and use a PAR or BR30 bulb.

  • Track: Extruded aluminum.
  • Polarity notch.
  • Keyhole and round knockouts on top for mounting.
  • 120-volt, 20-amp capacity.
  • Track Head Lock Ups: Polarity oriented.
  • Half-yoke mounting.
  • Tab lock to track to prevent accidental removal.

Product details

General

Can be mounted up or down

No

Catalog Number

P9215-28

Category General

Track

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

White

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR30

Lamp Type

PAR-30 or BR-30

Lamp Type Basic

Halogen/Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

single-circuit track

Mounting for outlet box included

plate

Mounting Type

Track

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Modern
  • Transitional

UPC

785247921515

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

48 in x 4.375 in x 8.5 in

Gross Weight with Packaging

6.8 lb

Height

8.5 in

Length

48 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.8 lb

Width

4.375 in

Width Diameter Descriptor

W.

Electrical Ratings

Amperage Rating

20 A

Lamp Wattage

65 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

54

Resources

Instruction Sheet Number

023840

Resources and downloads