text.skipToContent text.skipToNavigation

Hide-a-Lite 4 Collection 2" Connector Cord for LED Tape

by Progress Lighting 

Collection Name:  Hide-a-Lite 4

Catalog ID: P8747-31

2" Connector Cord for LED Tape for use with Hide-a-Lite 4 undercabinet systems. Ideal for use in kitchens and bar areas.

  • 2" Connector Cord for LED Tape.
  • For use with Hide-a-Lite 4 system.
  • Ideal for kitchens and bar areas.

$1.00 USD

Product Details

General

Can be mounted up or down No
Category General Undercabinet
Color Black
Color Generic black
Construction Material - Main Plastic
Fan - Dual mount No
Finish Name Black
Finish Type Painted
Lamp Included No
Lifestyle Loft
Mount location undercabinet
Mounting for outlet box included No
New Products No
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Style Contemporary/Modern
Sub Brand Progress LED
UPC 785247189472
Warranty Length 1 year warranty

Dimensions

Dimensions 2 in x 0.5 in x 0.1875 in
Gross Weight with Packaging 0.38 lb
Height 0.1875 in
Length 2 in
Note Weight of fixture exceeds NEC limits No
Weight 0.31 lb
Width 0.5 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Logistics

Carton Quantity 24 EA

Resources/Downloads