text.skipToContent text.skipToNavigation

Hide-a-Lite 4 Collection 6" Connector Cord for LED Tape

by Progress Lighting 

Collection Name:  Hide-a-Lite 4

Catalog ID: P8732-30

6" Connector Cord for LED Tape.

  • Fixtures can be linked together to form a continuous row of illumination.
  • Undercabinet mount.
  • Connector cord to connect tape sections.

$1.00 USD

Product Details

General

Can be mounted up or down No
Category General Accessories
Color Black
Color Generic black
Construction Material - Main Plastic
Finish Name Black
Finish Type Painted
Lamp Included No
Lamp Type Basic accessories
Lifestyle Loft
Mount location undercabinet
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Style Contemporary/Modern
Sub Brand Progress LED
UPC 785247183210
Warranty Length 1 year warranty

Dimensions

Dimensions 6 in x 0.5 in x 0.1875 in
Gross Weight with Packaging 1 lb
Height 0.1875 in
Length 6 in
Note Weight of fixture exceeds NEC limits No
Weight 1 lb
Width 0.5 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed CETL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 24 EA

Resources/Downloads