text.skipToContent text.skipToNavigation

Hide-a-Lite 4 Collection Mounting Clips for LED Tape Sections

by Progress Lighting 

Collection Name:  Hide-a-Lite 4

Catalog ID: P8752-01

Mounting Clips for LED Tape Sections.

  • Pack of 10 clips/screws for straight runs for added support.
  • Undercabinet mount.
  • Ideal for kitchens and bar areas.

$0.50 USD

Product Details

General

Can be mounted up or down No
Category General Accessories
Color Unfinished
Color Generic Unfinished
Construction Material - Main Metal
Finish Name Unfinished
Finish Type No Finish
Lamp Included No
Lamp Type Basic Accessories
Lifestyle Loft
Mount location undercabinet
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Style Contemporary/Modern
Sub Brand Progress LED
UPC 785247183227
Warranty Length 1 year warranty

Dimensions

Dimensions 0.5 in x 0.5 in x 0.375 in
Gross Weight with Packaging 1 lb
Height 0.375 in
Length 0.5 in
Note Weight of fixture exceeds NEC limits No
Weight 1 lb
Width 0.5 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 24 EA

Resources/Downloads