text.skipToContent text.skipToNavigation

Hide-a-Lite LED Tape LED Tape mounting clips/screws for straight run support

by Progress Lighting 

Collection Name:  Hide-a-Lite LED Tape

Catalog ID: P700018-000

Progress Lighting offers a variety of mounting and end clips to help make finishing an installation a smooth experience and to provide options for flexibility in design. The LED Tape Light Undercabinet System offers a pack of 10 clips and screws ideal for mechanical fastening for straight runs in need of some added support.

  • Pack of 10 clips/screws for straight runs in need of added support
  • Two clips per foot is recommended as a best practice
  • Ideal for mechanical fastening
  • Before installing tape, wipe the surface with alcohol to achieve best results
  • Measure 1-1/8 in L X ¼ W X 1/8 Ht
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$3.85 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Undercabinet
Color White
Color Generic white
Construction Material - Main Plastic
Finish Name Unfinished
Finish Type Unfinished
Lamp Included No
Lamp Type Basic accessories
Mount location surface
Mounting for outlet box included NA
Photocell No
Prewired Yes
Room Type
  • Bar
  • Kitchen
UPC 785247222933
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 1.125 in x 0.25 in x 0.125 in
Height 0.125 in
Length 1.125 in
Weight 0.5 lb
Width 0.25 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 24 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed ETL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads