PROGRESS LIGHTING
PROG_P2992_163_hero_PRODIMAGE
PROG_P2992_163_hero_PRODIMAGE
PROG_P2992_163_detail2_PRODIMAGE
PROG_P2992-163_detail-montage
+11
PROG_P2992_163_heroalt_PRODIMAGE

Archie Collection Three-Light Vintage Brass Clear Double Prismatic Glass Coastal Bath Vanity Light

$256.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2992-163

Collection name:

Archie

Create a vintage-inspired look by adding the Archie three-light bath to a bathroom or dressing table mirror, in a hallway, or wherever task light is needed. Its softly muted, Vintage Brass finish gives an elegant old-age feel to the circular backplate and curved arms that daintily hold the double, prismatic glass shades. The charming fixture is an excellent selection for farmhouse and transitional settings.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, transitional, and vintage electric style settings
  • Golden vintage brass finish
  • Stunning clear double prismatic glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 26.25-inch width by 8.75-inch height by 7.25-inch (extends from wall)
  • Certifications: UL/CUL Damp Location Listed
  • Pairs with the Academy and Archives collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2992-163

Category General

Bath & Vanity

Coating

plated

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Vintage Brass

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear Double Prismatic

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric

Light Distribution

Up/Down

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

  • Farmhouse
  • Transitional

Type

Vanity Light

UPC

785247232857

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

26.25 in x 7.25 in x 8.75 in

Gross Weight with Packaging

10 lb

Height

8.75 in

Height to Center

5.25 in

Length

26.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.92 lb

Width

7.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL/CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93031705