text.skipToContent text.skipToNavigation

Dart Collection One-Light Bath & Vanity

by Progress Lighting 

Collection Name: Dart

Catalog ID: P300144-143

Dart is a display of modern architectural design styling. Etched white glass shades balance on a striking arched frame. The one-light bath and vanity's subtle detailing is enhanced by a Graphite finish with brushed nickel accents.

  • Dart is a showcase of modern styling
  • Ideal for modern, mid-century modern and urban industrial design styles
  • Features Graphite finish with brushed nickel accents
  • Etched white glass shades balance on a striking arched frame
  • Uses one 100 watt max, medium base bulbs (sold separately)
  • Shop different sizes and styles within Dart family
  • Arching frame is enhanced by contrasting metallic accents
  • Adds task lighting on either side - or above - of mirror to eliminate shadows on face when getting ready in the morning
  • In addition to bath areas, sconces are suitable for hall & foyers to add ambient lighting.

$70.40

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall Brackets
Color Gray
Color Generic black
Construction Material - Main Steel
Finish Name Graphite
Finish Type painted
Glass Etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Mid-Century Modern
  • Urban Industrial
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
Style
  • Modern
  • Mid-Century Modern
  • Urban Industrial
UPC 785247220380
Warranty Length 1 year limited warranty

Dimensions

Depth 6.875 in
Height 16.875 in
Height to Center 8 in
Note Weight of fixture exceeds NEC limits No
Weight 1.98 lb
Width 4.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)