PROGRESS LIGHTING
PROG_P300125_143_PRODIMAGE
PROG_P300125_143_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Gulliver_Graphite_GeneralLit
PROG_P300125_143alt_PRODIMAGE
+3
PROG_P300125-143_facing-up-or-down

Gulliver Collection Three-Light Graphite Clear Seeded Glass Coastal Bath Vanity Light

$229.46 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300125-143

Collection name:

Gulliver

The Gulliver Collection three-light bath & vanity feature a dual toned frame color combinations of Graphite with weathered gray accents. A hand painted wood grained texture complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, rustic, and urban industrial style settings
  • Gorgeous graphite finish with faux painted weathered driftwood accents
  • Rustic clear seeded glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 24-inch width by 8.5-inch height by 5-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with the Briarwood and Conestee collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300125-143

Category General

Bath & Vanity

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Style

  • Farmhouse
  • Urban Industrial
  • Coastal

Type

Vanity Light

UPC

785247219414

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24 in x 5 in x 8.5 in

Height

8.5 in

Height to Center

6.125 in

Length

24 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.07 lb

Width

5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93086340