text.skipToContent text.skipToNavigation

Hansford Collection Three-light bath & vanity

by Progress Lighting 

Collection Name: Hansford

Catalog ID: P300051-104

With the complexities of modern life, we take comfort in the elegance and simplicity of nostalgic styles. Hansford features a clear, spherical shade that has a pleasing familiarity paired with vintage style metal fittings.

  • Hansford features a clear, spherical shade.
  • Shade has a pleasing familiarity paired with vintage style metal fittings
  • Features elegance and simplicity of nostalgic styles
  • Polished Nickel finish.
  • Fixture can be installed with glass facing up or down.

$147.95

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Gray
Color Generic grey
Construction Material - Main steel
Finish Name Polished Nickel
Finish Type plated
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Urban Industrial
  • Mid-Century Modern
  • Transitional
  • Farmhouse
  • Vintage Electric
Mount location wall
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style Traditional/Casual
UPC 785247211968
Warranty Length 1 year warranty

Dimensions

Depth 7.25 in
Height 10.875 in
Height to Center 8.25 in
Note Weight of fixture exceeds NEC limits No
Weight 7.3 lb
Width 24.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Catalog Page

Videos

Hansford P300051-104

Installation/Instruction Manual (IOM)