PROGRESS LIGHTING
PROG_P300179_020_PRODIMAGE
PROG_P300179_020_PRODIMAGE
PROG_P300179_020alt_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
+2
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
Discontinued
Clearance

Saluda Collection Two-Light Bath & Vanity

$84.00 USD
$157.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300179-020

Collection name:

Saluda

The Saluda Collection features a gently curving frame paired with clear glass shades. Each shade is accented with a banded ring to carry through the theme of finely crafted metal fittings. The design lends itself to Farmhouse, Coastal and Transitional spaces. Two-light bath and vanity in a Antique Bronze finish. Two-light bath and vanity in a Antique Bronze finish.

  • Ideal for a bathroom and powder room.
  • Perfect for coastal, farmhouse, and transitional style settings
  • Handsome antique bronze finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 15.5-inch width by 9.5-inch height by 7.75-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Litchfield, Range, and Piedmont collections by Progress Lighting
  • Our 1-year limited warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type

E26

Can be mounted up or down

Yes

Catalog Number

P300179-020

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Farmhouse
  • Coastal
  • Transitional

Type

Vanity Light

UPC

785247223640

Warranty Length

1-year limited warranty

Dimensions

Dimensions

15.5 in x 7.75 in x 9.5 in

Height

9.5 in

Height to Center

5 in

Length

15.5 in

Weight

6.47 lb

Width

7.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93092885

Resources and downloads