text.skipToContent text.skipToNavigation

AirPro Collection Four-Light Ceiling Fan Light

by Progress Lighting 

Collection Name: AirPro

Catalog ID: P2610-20

Four-light kit with white washed alabaster style glass shades beautiful in design. Antique Bronze finish corresponds with an Antique Brass pull-chain and medium oak fob. Innovative spring clip glass attachment system eliminates unsightly excess hardware. Good for use with P2500 and P2501 ceiling fans and includes quick connector for easy wiring.

4-Lt. Antique Bronze Ceiling Fan Light Alabaster glass shades.
  • Antique Bronze finish.
  • Alabaster style white washed glass shades.
  • Innovative spring clip glass attachment system- eliminates hardware.
  • Good for use with P2500, P2501, P2524 and P2525 ceiling fans. Can be used with P2502 indoors.
  • Fan quick connect wiring.
  • Utilizes 4 - 60w medium based lamp and includes 4 - 13w medium base CFL (non-dimmable).

$93.28

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Fans
Color Brown
Color Generic brown
Construction Material - Main steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Fan - Fob finsh Medium Oak
Fan - Pull Chain finish Antique Brass
Finish Name Antique Bronze
Finish Type painted
Glass Alabaster
Lamp Included Yes
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location universal -use with any indoor fan with 1/8" IPS light kit adapter
Mounting Type ceiling fan light kit
Mounting for outlet box included No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Utilitarian/Commodity
UPC 785247148233
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 5.9 lb
Height 6.1875 in
Note Weight of fixture exceeds NEC limits No
Weight 5.9 lb
Width 15 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads