PROGRESS LIGHTING
Image of P2531-09 Clifton Heights Collection 52" Four-Blade Ceiling Fan
Image of P2531-09 Clifton Heights Collection 52" Four-Blade Ceiling Fan
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+10
Image of P2531-09 Clifton Heights Collection 52" Four-Blade Ceiling Fan

Clifton Heights Collection 52" Four-Blade Ceiling Fan

$293.92 USD
OR

Brand: Progress Lighting

Catalog ID: P2531-09

Collection name: Clifton Heights

Product details

General

Can be mounted up or down

No

Catalog Number

P2531-09

Category General

Fans

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Construction Material -Secondary

Aluminum or Zinc

Construction Material -Secondary part

Blade Arms

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Natural Cherry
  • Cherry

Fan - Blade Pitch

12.5 °

Fan - Dual mount

Yes

Fan - Fob finsh

Maple

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Indoor

Lifestyle

  • Farmhouse
  • Modern Craftsman
  • Transitional

Mount location

ceiling downrod

Mounting for outlet box included

hardware

Mounting Type

Ceiling Downrod

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Style

  • Farmhouse
  • Transitional
  • Craftsman

Switch Type

Pullchain

Type

Standard

UPC

785247163540

Warranty Length

30-year Limited Warranty

Dimensions

Dimensions

52 in x 52 in x 15.75 in

Fan - Recommended room size

400 ft²

Gross Weight with Packaging

20 lb

Height

15.75 in

Height Alt

11 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

20 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

EPACTairflow efficiency cfmwatt

76

EPACTenergy consumption watts

57

Industry Standard(s)

UL listed.

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93095418

Resources and downloads

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS