PROGRESS LIGHTING
Image of P250000-081 Springer Collection 60-inch 12-Blade Antique Nickel DC Motor Farmhouse Windmill Ceiling Fan
Image of P250000-081 Springer Collection 60-inch 12-Blade Antique Nickel DC Motor Farmhouse Windmill Ceiling Fan
play
3D View
play
+18
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Springer Collection 60-inch 12-Blade Antique Nickel DC Motor Farmhouse Windmill Ceiling Fan

$1,174.69 USD
OR

Brand: Progress Lighting

Catalog ID: P250000-081

Collection name: Springer

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250000-081

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Fan - Blade finish

White Barnwood

Fan - Blade Pitch

22 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Antique Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • Coastal
  • Farmhouse

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

  • Ceiling Sloped
  • Ceiling Downrod

New Products

No

Number of Lamps

0

Number of Lamps Total

0

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Style

Coastal

Switch Type

Push button

Type

Windmill

UPC

785247230440

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

60 in x 60 in x 17.375 in

Fan - Recommended room size

401 ft²

Height

17.375 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

35.5 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

201

EPACTenergy consumption watts

32

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93099663

Media

Videos

play
RH787TB Remote Pairing Video
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
Springer Installation

3D AR Model