text.skipToContent text.skipToNavigation

5-1/2" LED Low Profile Surface Mount

by Progress Lighting 

Collection Name: LED Flush Mount

Catalog ID: P8108-31-30K

The P8108 delivers a solution for flush mount, for both residential and commercial markets. In addition, the P8108 is wet located, Title 24 - JA8 - 2016 and is a cost effective solution for fire rated application. The P8108 luminaire unites performance, cost and safety benefits. Black finish.

  • Black finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Simple snap-in installation for J-Box.
  • Die-cast aluminum construction with a powder coat paint finish.
  • Can be installed in a 4" J-Box.
  • Lumen output and distribution comparable to a 65W incandescent lamp.
  • Requires a minimum 2" deep J-Box. See J-Box compatibility table.
  • Meets California Title 24 - JA8 - 2016.
  • 685 lumens (delivered).

$52.47

Available to purchase from

Product Details

General

Aperture 3 in
Can be mounted up or down No
Category General Close-to-Ceiling
Color Black
Color Generic black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Controls - Applications
  • Zone Zone_Lumens %_Luminaire
  • 0-30 225 33.9
  • 0-40 353 53.2
  • 0-60 565 85.2
  • 0-90 663 100.0
  • 90-180 0 0.0
  • 0-180 663 100.0
Dimming Protocol Triac/Forward Phase
Finish Name Black
Finish Type painted
Glass Diffused
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Mount location Flush-Mount
Mounting for outlet box included bracket
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30º C
Post top fits standard No
Prewired Yes
Socket Base Type - Main LED
Spacing 1.13
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247205646
Warranty Length 5 year warranty

Dimensions

Diameter - Inside 3.6 in
Diameter - Outside 5.5 in
Height 0.75 in
Length - Installed 2.75 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht.
Weight 1 lb
Width 5.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.09 A
Frequency Rating 60 Hz
Lamp Wattage 12 W
Lumens Per Watt 55.3 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads

Photometry

IES Files
PROG_P81083130K_17.01922_testlabreports