PROGRESS LIGHTING
PROG_P3511_20_PRODIMAGE
PROG_P3511_20_PRODIMAGE
PROG_P3511_20alt_PRODIMAGE
PROG_pl_lumens_chart
+1
PROG_Flush_Mount_Options_Info-Graphic

Appeal Collection Two-Light 11" Flush Mount

$79.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3511-20

Collection name:

Appeal

With an elevated style, the two-light 11 inch flush mount appeals to current home decor trends. Soft contemporary design includes square etched opal glass. Damp location listed. Antique Bronze finish.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Features a modern square metal frame with etched opal glass
  • Handsome antique bronze finish
  • Damp location listed
  • Measures: 11 in x 11 in x 3.75 in
  • Uses two medium base style bulbs 75 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3511-20

Category General

Close-To-Ceiling

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

swivel strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Modern
  • Transitional

Type

Flush-Mount

UPC

785247185009

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11 in x 11 in x 3.75 in

Gross Weight with Packaging

11.26 lb

Height

3.75 in

Length

11 in

Note Weight of fixture exceeds NEC limits

No

Weight

11.26 lb

Width

11 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

81

Resources

Instruction Sheet Number

93040273