PROGRESS LIGHTING
PROG_P350039_020_PRODIMAGE
PROG_P350039_020_PRODIMAGE
play
3D View
play
Briarwood_P350039-020
+5
PROG_pl_lumens_chart

Briarwood Collection Two-Light Flush Mount

$109.78 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350039-020

Collection name:

Briarwood

Create a cozy home with the Briarwood Collection 2-Light Antique Bronze Farmhouse Flush Mount Ceiling Light. Light sources exude a comforting country glow as they peek through the classic X-brace design reminiscent of country barn doors and rustic farmhouse gates. A faux painted rich oak wood frame coated in an antique bronze finish accented by a black plate on top of the structure infuses the ceiling light with charming country character.

  • Application: Ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, bathroom, or sitting room
  • Perfect for coastal, craftsman, farmhouse, rustic, urban industrial, and vintage electric interiors
  • Finish: A faux-wood frame coated in a painted rich oak wood finish accented by an antique bronze on top of the structure infuses the ceiling light with charming country character.
  • Materials: Constructed from steel to ensure a long product lifespan
  • Light sources exude a comforting country glow as they peek through the classic X-brace design reminiscent of country barn doors and rustic farmhouse gates
  • Bulbs: For ideal illumination, use 2 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs
  • Dimensions: Measures 12-inch width by 6-inch height
  • Certifications: cCSAus damp location listed
  • Includes installation and mounting hardware for easy installation
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down

No

Catalog Number

P350039-020

Category General

Close-to-Ceiling

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Flush-Mount

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Light Distribution

Down

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Farmhouse
  • Urban Industrial
  • Coastal
  • Transitional

Type

Flush-Mount

UPC

785247213603

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 6 in

Height

6 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.66 lb

Width

12 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93076410

Resources and downloads