text.skipToContent text.skipToNavigation

Gulliver Collection Four-Light Semi-Flush Convertible

by Progress Lighting 

Collection Name: Gulliver

Catalog ID: P350117-143

The four-light semi-flush fixture that can also convert to a hanging fixture in the Gulliver Collection features arching and delicate details that curve to create an airy design. Dual toned frame color combinations in a Graphite finish with weathered oak accents The hand painted wood grained texture complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.

  • Gulliver’s deftly painted two-toned metal frame reads like a rustic wood finish
  • The distinguished four-light semi-flush convertible fixture is an ideal choice for a library or home office
  • entry vestibule or masculine bedroom
  • Its rustic styling is ideal for Coastal or Farmhouse spaces
  • Graphite Finish with banding that resembles weathered gray-stained wood
  • Measures 14 7/8in diameter x 12 5/8in ht.
  • Includes hanging and ceiling-mount hardware
  • Uses four, 60-watt max candelabra bulbs or LED equivalent (sold separately) vintage bulbs are an option for a rustic look
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$262.35

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Semi-Flush
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main steel
Convertible fixture includes both mounts No
Finish Name Graphite
Finish Type painted
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Coastal
Mount location ceiling
Mounting for outlet box included plate
New Products Yes
Number of Lamps 4
Number of Lamps Total 4
Prewired Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Farmhouse
  • Coastal
UPC 785247226078
Warranty Length 1 year warranty

Dimensions

Height 12.625 in
Height to Center 53 in
Length - Installed 53 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.28 lb
Width 15.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads