PROGRESS LIGHTING
PROG_P4626_20_PRODIMAGE
PROG_P4626_20_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_alexa bronze_IMG_4015_detailshot
+4
PROG_PL_1595_eComm Collection Graphics_Part3_Alexa_AB_GeneralLit
Discontinued
Clearance

Alexa Collection Nine-Light Antique Bronze Etched Umber Linen With Clear Edge Glass Modern Chandelier Light

$336.00 USD
$1,050.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4626-20

Collection name:

Alexa

Nine-light, 2-tier chandelier features a pleasingly simple Antique Bronze frame while visually interesting textured etched umber linen glass are complemented by a crisp, clear edge accent. Create the sophisticated feel of modern, urban living in your home - no matter where you live.

  • The nine-light two-tier chandelier from the Alexa Collection is ideal for entries, dining rooms, living rooms, and dens
  • Perfect for modern and transitional style settings
  • Handsome antique bronze finish with etched umber linen glass with a crisp, clear edge accent strip.
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 28 in x 28 in x 28.5 in
  • Uses nine medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4626-20

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched Umber Linen With Clear Edge

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Farmhouse
  • Transitional
  • Mid-Century Modern

Type

Chandelier

UPC

785247191505

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

28 in x 28 in x 28.5 in

Gross Weight with Packaging

25.08 lb

Height

28.5 in

Length

28 in

Length - Installed

102 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

33 lb

Width

28 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

9

Resources

Instruction Sheet Number

93036166