PROGRESS LIGHTING
PROG_P500178_020_hero_PRODIMAGE
PROG_P500178_020_hero_PRODIMAGE
play
3D View
play
Briarwood_P500178-020
+11
PROG_P500178-020_detail-montage

Briarwood Collection Four-Light Foyer

$369.82 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500178-020

Collection name:

Briarwood

The Briarwood Collection features a classic pattern inspired by farmhouse or barn doors. The simple geometric form features a faux-painted wood enclosure to frame vintage-style light bulbs. The four-light foyer pendant is finished in a rich oak and Antique Bronze combination.

  • Inspired by the traditional X-braces found on farmhouse doors
  • The four-light foyer pendant features a faux-painted wood frame enclosing a four-light cluster
  • An obvious choice for a foyer, in a powder room, over a breakfast table, or displayed in pairs over a dining table or kitchen island
  • These pendants fit comfortably into Farmhouse, Traditional and Coastal interiors
  • Warm Antique Bronze finish
  • Measures 15 1/2in square x 21in ht.
  • Uses four 60-watt max. medium base bulbs and are perfectly compatible with a wide variety of bulbs including LED, Vintage ST64 and more (all sold separately) Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P500178-020

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Bar
  • Hall & Foyer
  • Dining Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Farmhouse
  • Coastal

Type

Chandelier

UPC

785247229109

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.5 in x 15.5 in x 20.125 in

Height

20.125 in

Length

15.5 in

Length - Installed

86.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

5.3 lb

Width

15.5 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93098441