text.skipToContent text.skipToNavigation

Crestwood Four-Light Foyer Lantern

by Progress Lighting 

Collection Name: Crestwood

Catalog ID: P3904-20

Four-light foyer fixture with clear beveled glass panels in an Antique Bronze finish that highlights the essence of traditional gas lanterns with updated styling. Fixture can be used in outdoor covered settings or porches, as well as in foyers and entryways.

4-Lt. foyer Clear glass.
  • Antique Bronze finish.
  • Clear beveled glass panels.
  • Essence of traditional gas lanterns.

$548.57

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main steel
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type painted
Glass Clear
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual Candelabra
Lamp Type Basic incandescent
Lifestyle New Traditional
Mount location ceiling chain
Mounting Type ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style Traditional/Classic
UPC 785247160679
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 18 lb
Height 26.75 in
Length - Installed 101.75 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 18 lb
Width 18 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads