text.skipToContent text.skipToNavigation

Draper Collection Five-Light Chandelier

by Progress Lighting 

Collection Name: Draper

Catalog ID: P4718-104

With style, charm and intrigue, it's all about achieving architectural interest with Draper. While polished detailing and tubular forms contribute to an authentic style, the candelabra socket accommodates a variety of decorative bulbs. Popular Antique Bronze and Polished Nickel options finish the pieces. Five-light chandelier inspired by mid-century modern design.

5-Lt. chandelier.
  • Polished Nickel finish.
  • Inspired by mid-century modern design.
  • Polished details and tubular forms.
  • Includes one 6" and four 12" stems and 6 Links of chain.

$321.97

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Polished Nickel
Finish Type plated
Fixture Type Chandelier
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Rustic
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps Total 5
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Mid-Century Modern
  • Modern
UPC 785247192236
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 6.93 lb
Height 15.625 in
Length - Installed 82 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9.24 lb
Width 25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads