PROGRESS LIGHTING
PROG_P4718_104_PRODIMAGE
PROG_P4718_104_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P4718_104_candle_PRODIMAGE
+4
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
Discontinued
Clearance

Draper Collection Five-Light Polished Nickel Luxe Chandelier Light

$156.00 USD
$403.26 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4718-104

Collection name:

Draper

With style, charm and intrigue, it's all about achieving architectural interest with Draper. While polished detailing and tubular forms contribute to an authentic style, the candelabra socket accommodates a variety of decorative bulbs. Five-light chandelier inspired by mid-century modern design.

  • Polished Nickel finish.
  • Inspired by mid-century modern design.
  • Polished details and tubular forms.
  • Includes one 6" and four 12" stems and 6 Links of chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P4718-104

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Mid-Century Modern
  • Modern
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

Mid-Century Modern

Type

Chandelier

UPC

785247192236

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

25 in x 25 in x 15.625 in

Gross Weight with Packaging

6.93 lb

Height

15.625 in

Length

25 in

Length - Installed

82 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

9.24 lb

Width

25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

35

Resources

Instruction Sheet Number

93061271