PROGRESS LIGHTING
Image of P500098-031 Era Collection One-Light Matte Black and Gold Global Pendant Light
Image of P500098-031 Era Collection One-Light Matte Black and Gold Global Pendant Light
Image of P500098-031 Era Collection One-Light Matte Black and Gold Global Pendant Light
Image of P500098-031 Era Collection One-Light Matte Black and Gold Global Pendant Light
+3
Image of P500098-031 Era Collection One-Light Matte Black and Gold Global Pendant Light

Era Collection One-Light Matte Black and Gold Global Pendant Light

$302.28 USD
OR

Brand: Progress Lighting

Catalog ID: P500098-031

Collection name: Era

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500098-031

Category General

Pendants

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Luxe
  • Urban Industrial

Mount location

Ceiling Cord

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Type

Pendant

UPC

785247217106

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.75 in x 12.75 in x 25 in

Height

25 in

Length

12.75 in

Length - Installed

91 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

5.72 lb

Width

12.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93072870