PROGRESS LIGHTING
Image of P5324-121 Finn Collection One-Light Metallic Silver Etched White Glass Global Pendant Light
Image of P5324-121 Finn Collection One-Light Metallic Silver Etched White Glass Global Pendant Light
Image of P5324-121 Finn Collection One-Light Metallic Silver Etched White Glass Global Pendant Light
Image of P5324-121 Finn Collection One-Light Metallic Silver Etched White Glass Global Pendant Light
+2
Image of P5324-121 Finn Collection One-Light Metallic Silver Etched White Glass Global Pendant Light

Finn Collection One-Light Metallic Silver Etched White Glass Global Pendant Light

$224.84 USD
OR

Brand: Progress Lighting

Catalog ID: P5324-121

Collection name: Finn

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P5324-121

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Metallic Silver

Finish Type

Painted

Fixture Type

Mini-Pendant

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Mid-Century Modern
  • Modern

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Mid-Century Modern
  • Bohemian
  • Urban Industrial
  • Farmhouse

Type

Mini-Pendant

UPC

785247200993

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 10.5 in

Height

10.5 in

Length

10 in

Length - Installed

76.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

8.8 lb

Width

10 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

27

Resources

Instruction Sheet Number

93067974