text.skipToContent text.skipToNavigation

Fiorentino Twelve-Light, Three-Tier Chandelier

by Progress Lighting 

Collection Name: Fiorentino

Catalog ID: P4411-77

Twelve-light, two-tier chandelier captures the romantic feel of a candlelit evening in a rustic Italian villa as champagne drip glass candles nest within sparkling seeded glass shades. Hand-painted Forged Bronze finish blends brown and black tones, and faint golden highlights. Combination of etched detailed columns and banding accent stylized leaves. Ten feet of 6 gauge chain is supplied for ceiling chain mount.

12-Lt. Forged Bronze Chandelier Clear seeded glass.
  • Forged Bronze finish with blended black and brown tones and faint golden highlights.
  • Romantic champagne drip glass candles.
  • Sparkling seeded glass shades.
  • Etched detailed columns and banding with stylized leaves.

$1,419.00

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 6
Color Brown
Color Generic brown
Construction Material - Main steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Forged Bronze
Finish Type painted
Fixture Type Chandelier
Glass Clear seeded
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual Candelabra
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • New Traditional
  • Rustic
Mount location ceiling chain
Mounting Type ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 12
Number of Lamps Total 12
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style Traditional/Formal
UPC 785247144891
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 70 lb
Height 37.625 in
Length - Installed 160.5625 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 70 lb
Width 32.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads