PROG_P5188_0930K9_PRODIMAGE
PROG_P5188_0930K9_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Fresnel Lens_BN_GeneralLit
PROG_Integrated_LED_info-Graphic
+3
PROG_Stem_2qty6_1qty12_2qty15_Chain_1qty6-links_includes_Info-Graphic

Fresnel Lens LED Collection Brushed Nickel Clear Fresnel Glass Coastal Pendant Light

$405.46 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5188-0930K9

Collection name:

Fresnel Lens LED

The one-light 12" pendant features industrial roots in both form and function. The Brushed Nickel finish highlight the high-quality prismatic glass which adds to the historical aesthetic. Antique style fixture includes a hinge-locking nautical design. Perfect above a kitchen island in pairs or threes, use for additional ambience or task lighting in, breakfast nooks, islands, offices, and dining rooms or anywhere a pendant light can be placed. 3000k, 90+ CRI 1,211 lumens 71.2 lumens/watt per module (source).

  • Brushed Nickel finish.
  • Fresnel glass lens.
  • Antique inspired with industrial roots
  • Includes two 6", one 12", two 15" stems and 6 links of chain.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear Fresnel
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Light Source
LED
LM-79 Lumens
777 lm
LM-79 Lumens per Watt
48.3 Lum/Watt
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
Module
Spacing
0.9
Starting Temperature - Minimum
-30 °C
Style
Traditional/Classic
Sub Brand
Progress LED
Type
Pendant
UPC
785247185054
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
12.125 in x 12.125 in x 10.5 in
Gross Weight with Packaging
10 lb
Height
10.5 in
Length
12.125 in
Length - Installed
76.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
8 lb
Width
12.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
48.3 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
60000

Logistics

Carton Quantity
1 EA
Pallet Quantity
36

Resources

Instruction Sheet Number
93051087